EiceDRIVER™ 1EDN Gate Driver for MOSFETs
Overview
Rugged, cool and fast, 1-channel low-side 4/8A gate driver ICs
Infineon’s 1-channel MOSFET gate driver ICs serve as the essential link connecting control ICs, powerful MOSFETs and GaN switching devices. Infineon’s gate driver ICs enable high system level efficiencies, excellent power density and consistent system robustness.
1EDN family: fast, precise, strong and compatible
- 5ns short slew rates and +/- 5ns propagation delay precision enable highly efficient SMPS for fast MOSFET and GaN switching
- With separate source and sink outputs simplify the application design process significantly
- Thanks to fully-compatible industry standard packages and pinout makes system design upgrades easier
- Outputs feature industry-leading reverse current robustness of 5A, disposing of the need for protection diodes when driving MOSFETs with large parasitic source inductances
- With the driver ICs customers can thus save on both, BoM and PCB area
Products
Details
Videos
Training
Support