BGT60TR13C XENSIV™ 60GHz radar sensor for advanced sensing
Enablement of horizontal and vertical angular measurement
The BGT60TR13C MMIC is a 60GHz radar sensor with integrated antennas and comes with one transmitting and three receiving antennas. Thanks to the L-shaped antenna array, horizontal and as well as vertical angular measurement can be ensured. Moreover, the Antennas in Package (AIP) concept eliminates the antenna design complexity at the user end and the PCB can be designed with standard FR4 materials.
Lowest power consumption enabled by an integrated Finite-State Machine
BGT60TR13C MMIC enables ultra-wide bandwidth FMCW operation in a small package (6.5 x 5.0 x 0.9 mm³) and is equipped with an integrated Finite-State Machine (FSM). With the aid of the FSM, BGT60TR13C can perform FMCW frequency sweeps (so-called chirps), data acquisition as well as storing of samples into the internal FIFO memory autonomously. Thanks to optimized power modes during sensor operation, lowest power consumption of <5mW (duty cycle) can be guaranteed. Further reduction of average power consumption will be ensured via DC duty cycling.
Detection of human targets up to 15m and submillimeter movements
Thanks to the ultra-wide bandwidth of 5.5 GHz a very low range resolution down to ~3cm can be offered and in cooperation with a ramp-up speed of 400 MHz/µs a higher doppler velocity achieved. In addition, the high Signal-to-Noise Ratio (SNR) ensures detection of people up to 15 m, front facing towards the sensor, while high sensitivity allows detection of movements down to sub-millimeter. Via the very commonly used SPI (Serial Peripheral Interface) the host MCU first configures the sensor, then reads the acquired sensor data, and finally performs the application-specific signal processing steps.
BGT60TR13C offers innovative and intuitive sensing capabilities
With its small form factor and low power consumption, BGT60TR13C MMIC brings innovative, intuitive sensing capabilities to many applications. Based on the developed algorithm the MMIC can serve established as well as new applications and use cases without intruding on privacy. Thanks to its feature-set, the MMIC can measure velocity, angle, horizontal as well as vertical.
Please be aware that the algorithm to serve these use cases needs to be developed separately in cooperation with partners/signal processing experts.
BGT60TR13C has been demonstrated to be a powerful sensor for:
- Presence detection/segmentation: BGT60TR13C enables human presence detection, tracking, and segmentation while providing extremely high accuracy in detecting micro & macro motions
- Touchless interaction: BGT60TR13C ensures detection of submillimeter motions
- Vital sensing: BGT60TR13C is able to track vital signs in consumer electronics, healthcare as well as industrial applications
Interested in learning more about the BGT60TR13C radar sensor?
Please contact your respective sales person or distributor. For first evaluation of the radar sensor, we offer the DEMO BGT60TR13C as well as the Radar Development Kit, which can be downloaded via the Infineon Developer Center (IDC).
Key features
Finite-State-Machine (FSM) |
FSM for flexible configuration of the radar sensor to manage modulation and power modes |
Ramp up speed of 400MHz/µs | Achievement of higher doppler velocity |
High Signal-To-Noise Ratio (SNR) | Detection of people up to 15m (front facing) |
High Bandwidth >5GHz | Very good range resolution of down to ~3cm |
High sensitivity | Detection of sub-millimeter movements |
Package: 6.5 x 5.0 x 0.9 mm³ | Thanks to the small package size, PCB area can be saved and the design-in process simplified |
<5mW (duty cycling according to released FCC waiver) | Lowest power consumption, thanks to optimized power modes during sensor operation. Further reduction of average power consumption ensured via DC duty cycling |