OC1230 OPTIGA™ Connect Consumer
Overview
World’s tiniest GSMA-compliant and world’s first 28 nm eSIM solution optimized for mobile consumer devices
OPTIGA™ Connect Consumer OC1230 comes with a rich feature set optimized for mobile consumer devices, making it the perfect fit for even the tiniest mobile consumer devices like smart watches and other wearables. The security architecture is based on the Arm® v8 and Infineon’s Integrity Guard 32 technology for increased performance and less power consumption. RSP and MEP compliant with GSMA SGP.22 v3 greatly enhance the end user experience.
Summary of Features
- Global eSIM service interoperability
- RSP and MEP GSMA SGP.22 v3 compliant
- SOTA/OS patching
- Up to 1 MB free user memory
- Certified to CC EAL 6+
- Voltage classes: C (1.8 V), D (1.2 V)
- Interfaces: ISO7816, SPI
- WLCSP (1.8 x 1.6 x 0.4 mm) package
- X2QFN20 (3.0 x 3.0 x 0.3 mm) package
Benefits
- World’s tiniest GSMA-compliant eSIM
- World´s first 28 nm eSIM
- Easy integration
- Full interoperability
- 25% better performance / power ratio
- Extended battery lifetime
- Future-proof security platform
- Rich new features: e.g. OS patching, MEP
- Improved end user experience
- Post-quantum cryptography (PQC) ready
Potential Applications
Support