OPTIREG™ System Basis Chips (SBC)
Infineon’s System Basis Chips (SBC) combine power supply, CAN FD, LIN, diagnosis, and supporting features
OPTIREG™ System Basis Chips (SBC) subcategories
About System Basis Chips (SBC)
Infineon’s System Basis Chips (SBC) offer high integration and high performance at an optimized system cost for various automotive applications, including body control modules, gateways, closure modules (door, roof, tailgater, trailer), seat control modules, gear shifter, fuel pumps, HVAC, wireless in-cabin charger, transfer case, NOx sensors and exhaust modules, light control modules, and water pumps. Our solutions combine voltage supplies such as LDO or DC-DC with up to 750 mA, communication interfaces with CAN FD transceiver up to 5 Mbps according to ISO 11898-2:2016 (including Partial Networking option) and LIN transceiver (LIN2.2 J2602), as well as supervision features (Wake input, watchdog, reset, interrupt and Fail Output).
Why use System Basic Chips (SBC)
Our highly integrated system-on-chip solutions have various substantial benefits through advanced diagnostics features and minimized number of components.
Infineon's System Basis Chips portfolio:
- Offers high integration and high performance at an optimized system cost for various automotive applications
- Extends battery life with very low quiescent current modes
- Improves the overall system reliability
- Reduces the system cost through low component count and small PCB footprint (up to 80 percent smaller footprint)
- Enables design flexibility and reduces software design effort through shared state machine and SPI access
Infineon's concept for scalability with compatibility
Emerging technologies in automotives make our lives easier and greener but increase complexity and costs. System Basis Chips (SBC) from Infineon address these challenges by integrating power, diagnostics, and supervision features in one single chip.
The SBC family concept enables multiple and flexible designs to reduce the complexity and accelerate development cycles. Scaling from the Lite SBC to the Multi-CAN Power+ SBC, the product portfolio supports everything from entry-level automotive applications to complex control systems.
Find information relating to the planned long-term availability of semiconductor products “Longevity” for Automotive Smart Power products.

An SBC is an integrated component that combines common system features required on Automotive ECUs such as: communication transceivers, voltage regulators, diagnostics and supervision functions, switches and wake inputs.
Watch the video above to understand how these devices help to save time and development costs in your project.

Infineon provide large variety of portfolio options from low to high power and scalable communication nodes with minimum 1 CAN FD transceiver as well as up to 4 LIN.

Various support materials are offered by the Infineon:
- Evaluation Boards
- Shield for Arduino
- SBC Config Wizard (Configuration Tool)
- SBC Microcontroller Library
- Bode Plot
- Power Dissipation Tool
- CAN PN Configurator
- Application Notes
- User Manual
- Data Sheets
- eLearnings for SBC, Lite and MR+
- FIT Rates & Module/Area breakdown