32-bit XMC7000 Industrial Microcontroller Arm® Cortex®-M7
The XMC7000 - Low-power 40-nm process technology MCUs that offer best-in-class compute performance addressing high-end industrial applications.
The XMC7000 is the latest entry in Infineon’s XMC microcontroller portfolio, equipped with peripherals such as CAN FD, TCPWM and Gb Ethernet, which increase flexibility and offer added value. The new MCU family offers a single and dual-core Cortex®-M7 Arm® core, both supported by a Cortex®-M0+ enabling designers to optimize their end products to meet the dynamic and demanding business conditions of industrial applications. In addition a comprehensive set of advanced peripherals, along with a competitive set of security makes it attractive to customers, who need a high quality grade platform. The MCU is able to operate in harsh environments with a temperature range of -40°C to 125°C and in parallel be the best choice to power critical applications due to its lower-power modes down to 8µA. The XMC7000 comes in four package/pin types with 17 part number variants to meet the flexible design requirements of industrial applications.
The XMC7000 architecture is built on a low-power 40-nm process technology and the MCUs offer best-in-class compute performance addressing high-end industrial applications. As a highlight, the XMC7200 integrates Gigabit Ethernet, bringing real time ethernet communications and enabling the implementation of industrial communication protocols, such as Profinet RT, EtherCAT Master and Ethernet/IP. The XMC7000 family comes in 2 series: XMC7100 and XMC7200 and it is available in TQFP and LFBGA packages scaling from 100 to 272 pins. The family addresses industrial market needs and is ideal for motor control, digital power conversion and I/O applications.

Key features of the XM7000 family:
- Single and dual core Arm® Cortex®-M7 and Cortex®-M0+
- M7 CPU core Frequency up to 350 MHz
- Memory Up to 8 MB Flash, 1 MB RAM
- Robust Flash technology
- Ta = -40° to 125°C
- Read While Write (RWW) Flash capability
- TCPWM timers of 102Ch 16 bit and 16Ch 32 bit
- Cryptography Engine support
- Interfaces such as CAN FD, Gb Ethernet
- SMIF and SDHC interface supported
- Extended voltage operating range: 2.7 to 5.5V
- Low power modes (LP/deep sleep, hibernate..)
- Add. timer, ADC, CAN FD and Serial COM. Chs
Target applications of the XM7000 family:
Design:
Unlocking Industrial Connectivity with the XMC7000 Microcontroller with support for Industrial Communication Protocols
As industries continue to embrace digital transformation and Industry 4.0 principles, the role of communication protocols in industrial automation has become more critical than ever. The XMC7000 microcontroller is engineered to meet the demands of modern industrial automation. Designed for high performance, reliability, and scalability, the XMC7000 series empowers real-time industrial networking across factory automation, robotics, and process control applications. Infineon with partner RT-Labs has implemented six Fieldbus and Ethernet based protocols on the XMC7000 enabling seamless data exchange and control in automation systems: Profinet RT, EtherCAT Master, Ethernet/IP, CANopen, CC-Link and ModBus/TCP, by offering advanced libraries and user-friendly code examples.
With hardware-accelerated communication interfaces, a robust software ecosystem, and extensive development support, the XMC7000 microcontroller makes industrial connectivity smarter, faster, and more efficient. This enables the usage of the high-performance MCU in several applications, such as servo drives, I/O Modules, robotic arms, industrial gateways, PLCs and many more.
Bringing the Future of Industrial Automation to You
Infineon has integrated industry-leading communication stacks into ModusToolbox™ reference designs, and ready-to-use software libraries, ensuring a plug-and-play experience for developers. To help facilitate the addition of communication protocol stacks into your industrial network projects, Infineon offers:
- ModusToolbox integration
- GitHub repository for always up-to-date, easily accessible libraries
- User-friendly code examples for each communication protocol
- Plenty of documentation for unique user experience
There’s no need for deep expertise, let us help you optimize your industrial automation networks, where performance meets connectivity.
Get started today:
- Download and install ModusToolbox (free of charge).
- Follow the steps found in application note
- Get the KIT_XMC7200_EVK for “hands-on” testing. Contact us today to learn more about how the XMC7000 can enhance your industrial communication architecture.
AI and Machine Learning (ML) will largely enter every embedded application, as that enables new functionalities and new levels of control and energy efficiency while preserving privacy. Make use of advanced AI within numerous applications, based on Infineon’s broad portfolio of hardware, software and tools solutions and benefit from DEEPCRAFT™ Studio, the outstanding end-to-end platform for the development of robust machine learning solutions for edge devices serving global customers with a wide range of applications. Leverage the advanced opportunities from AI/ML easily and with faster time to market with DEEPCRAFT™.
This family of high-performance Arm® Cortex®- M7 MCUs is developed for motor control and supports designers to innovate and solve complex design. That is enabled by ModusToolbox Motor Suite, a platform which offers sophisticated algorithms that ensure control robustness across many motor types and applications. It also features real-time visualization and monitoring of motor control related signals, as well automatic detection and recognition of supported boards and kits, including the XMC7200 Complete System Motor Control Kit.