OptiMOS™ dual-phase power modules 160 A in 8x8x4 mm package
Reducing the TCO of Generative AI data centers
Artificial intelligence is driving an exponential increase in global data generation, and consequently increasing the energy demand of the chips that support this enormous data growth, now approaching a thermal design power of >1000 W. As AI servers require 3 times more energy than traditional servers, with data centers already consuming more than 2% of the global energy supply, it is essential to find innovative power solutions and architecture designs that can lead to a measurable impact on global energy savings, as well as better total cost of ownership for data centers.
In response to the rising power demands of AI GPU (Graphic Processor Unit) platforms, Infineon introduces the second generation of DC-DC power modules: TDM2354xD and TDM2354xT OptiMOS™ dual-phase power modules 160 A, geared for vertical power delivery (VPD) and showcasing industry’s best current density, benchmark electrical and thermal efficiencies.
Why choose Infineon’s TDM2354x power modules:
Industry leading power density: 8x8x4 mm for 160 A peak for non-TLVR option
Industry first dual-phase TLVR power module option available in 8x8x5mm package with 160 A peak capability
>1.5 A/mm2 TDC (thermally managed)*
Over 3x reduction in junction-to-board thermal impedance enabled by Infineon chip-embedded packaging vs previous generation
Proprietary magnetics enable low-profile vertical power delivery in compact footprint
And 3 to choose Infineon:
Proven market leader in computing
Cutting-edge technologies
Strong & diversified manufacturing footprint
*Coldplate temperatures 80°C and below
Register to MyInfineon to download the technical features.