2ED4820-EM
48 V smart high-side MOSFET gate driver with SPI for automotive applications
The EiceDRIVERTM 2ED4820-EM is a smart high-side N-channel MOSFET Gate driver with two outputs controlled via SPI. The integrated powerful charge pump allows external MOSFETs to stay continuously on. Thanks to the enhanced turn-on and turn-off ability of the driver the number of MOSFETs could be easily scaled up to manage large currents in the order of several hundred amps while ensuring a fast switch on and off. The MOSFETs could be controlled in a back-to-back configuration either common mode or common source.
The integrated current sense amplifier supports high-side and even low-side current measurement with a dedicated monitoring output. The 2ED4820-EM comes along with several latching failure detections, to implement protections for the external MOSFETs, the load, and the power source. Parameters can be adjusted by SPI; monitoring data, configuration, warning, and failure detection registers can be read.
Summary of Features
- Extended supply voltage range: 20 - 70 V
- Two independent high-side gate driver outputs with 1 A pull-down, 0.3 A pull up for fast switch off/on
- Low supply current in sleep mode IBAT_Q < 5 µA
- Device control, configuration, and diagnostic via SPI
- Configurable overcurrent/ short circuit protection
- Configurable Drain-Source overvoltage protection
- Gate under-voltage lockout (VGS)
- Ground loss detection
- AEC-Q100 qualification
- Lead-Free, Halogen Free, RoHS compliant
- Back2Back MOSFET support
- SPI Interface
- Current sensing
Benefits
- Supports back-to-back MOSFET topologies (common drain or common source)
- SAFESTATEN input to trigger safe state mode in case of µC failure
- One bidirectional high- or low-side analog current sense interface with configurable gain to optimize power losses
- Robust against Vbat voltages up to 105 V and Vsource voltages versus Vbat of -90 V
- PRO-SIL(TM) ISO 26262-ready for supporting the integrator in evaluation of hardware element acc. ISO 26262
Potential Applications
- Battery protection switch
- Input protection switch
- Static load and supply switch for high currents
Access to ISO 26262-ready documentation
- Please register for myinfineon.com with your company e-mail address
- Please get in touch with your respective Distribution or Sales contact to request the elevation of your myInfineon account to partner status; this is required for access to our MyICP portal
Complementary Products:
OPTIREG™ PMIC (Automotive) | TLF35584QVVS2 |
Battery Management IC’s | TLE9012AQU |
Battery Management IC’s | TLE9015QU |
MOSFET 80V | IAUS300N08S5N011 |
MOSFET 80V | IAUA250N08S5N018 |
MOSFET 100V | IAUS300N10S5N014 |