BTF3050TE
Overview
The BTF3050TE is a 50 mOhm single channel Smart Low-Side Power Switch in a PG-TO252-5 package providing embedded protective functions.
The power transistor is built by a N-channel vertical power MOSFET. The device is monolithically integrated. The BTF3050TE is automotive qualified and is optimized for 12V automotive and industrial applications.
Summary of Features
- Very low power DMOS leakage current in OFF state
- 3.3V and 5V compatible logic inputs
- Electrostatic discharge protection (ESD)
- Adjustable switching speed
- Handshaking digital Feedback with autorestart in power stage
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Increased robustness
- Selectable Slew-Rate
- 3.3V Microcontroller compatible
- Low DMOS leakage current
Potential Applications
- Relay replacement
- small motors
- solenoids
Videos
Training
Support