BTN9970LV
The MOTIX™ BTN9970LV is an integrated high current half bridge with low path resistance for motor drive applications.
The MOTIX™ BTN9970LV is part of the MOTIX™ (NovalithIC™) family containing one p-channel highside MOSFET and one n-channel lowside MOSFET with an integrated driver IC in one package. Due to the p-channel highside switch the need for a charge pump is eliminated thus minimizing EMI. Interfacing to a microcontroller is made easy by the integrated driver IC which features logic level inputs, diagnosis with current sense, slew rate adjustment, dead time generation and protection against overtemperature, undervoltage, overcurrent and short circuit. The MOTIX™ BTN9970LV provides a cost optimized solution for protected high current PWM motor drives with very low board space consumption. This device comes in a small HSOF-7-1 package.
Key difference to BTN9990LV:
- Path resistance
- Overcurrent detection level
- Differential current sense ratio dkILIS
Summary of Features
- AEC-Q100/Q006 Qualified (Grade 1)
- Supply voltage range 8 V - 18 V (max up to 40 V)
- Path resistance of typ. 9.7 mΩ @ 25°C (max. 18.1 mΩ @ 150°C)
- Low quiescent current of max. 3.3 µA @ 85°C
- Protection features: overcurrent, undervoltage, overtemperature
- Overcurrent detection level of 60 A min
- 8 selectable switching slew rates for optimized EME
- Status flag diagnosis with feedback of current sense, temperature and slew rate
Benefits
- Integration of high power PMOS, NMOS and Driver IC minimizes design and manufacturing effort
- Less PCB area and BOM compared to discrete solution
- Higher system reliability due to integrated diagnosis, current sense and protection functions such as overtemperature, overcurrent, and undervoltage.
- Supports half and full bridge (2x) configuration
Potential Applications
Potential applications are for 12V automotive motor control using a brushed DC motor. The many protection and diagnosis features, low path resistance and high current limit of the MOTIX™ (NovalithIC™) BTN99xyLV family make it ideal for safety relevant applications, like seatbelt pretensioner. Due to its durability and ease-of-use it is also ideal for Seat control, fuel pumps, Power liftgate / Sliding door, HVAC control module, and many more.
MOTIX™ BTN99x0LV is ISO26262-ready! How to obtain Safety Application Note?
myInfineon Collaboration Platform, otherwise known as the myICP is a portal through which you can access all the documentation related to Infineon’s products. While most documentation is accessible via Infineon’s website, confidential documents requiring Non-Disclosure Agreements (NDAs) from customers can be accessed from myICP.
Access to myICP is granted in three basic steps:
Step 1: Register to myInfineon Platform.
- Sign up to MyInfineon here
- Type in the necessary information in the registration form
- Activate your account by clicking on the link in the e-mail sent to you
Step 2: Become promoted user in myInfineon by contacting your Infineon counterpart or by clicking the promotion banner in the My Profile tab on MyInfineon.
Step 3: Get access to the required documentation.