500V-950V CoolMOS™ N-Channel Power MOSFET
Learn more about our 500 V - 950 V CoolMOS™ N-channel MOSFET portfolio – innovative MOSFET transistors for a variety of applications
The CoolMOS™ N-Channel MOSFET product range targets a broad range of applications from low power to higher power levels. Infineon’s MOSFET transistors have the most well-balanced technology in terms of ease of use combined with an excellent performance and a competitive price.
Furthermore, the automotive qualified superjunction (SJ) MOSFETs offer the highest reliability in the field and are compliant with automotive lifetime requirements. Infineon’s 600 V, 650 V, and 800 V N-channel Power MOSFETs are making automotive applications more compact and higher performing.
Infineon also offers a wide range of innovative package solutions for low- and high-power applications, including Thin-PAK leadless SMD packages that offer a very small footprint and a low profile of only 1 mm height.
High voltage superjunction MOSFETs address consumer applications such as smartphone/tablet chargers, notebook adapters, LED lighting, home appliance drives, as well as audio and TV power supplies. Customers are increasingly replacing standard MOSFETs with superjunction MOSFETs to benefit from higher efficiency and lower power consumption for end users. CoolMOS™ P7 sets a new benchmark by offering high performance and competitive price all at once.
The product range is available in 600 V, 650 V, 700 V, 800 V, and 950 V MOSFET voltage classes with outstanding commutation ruggedness that offers increased efficiency and ease of use while significantly lowering switching and conduction losses. CoolMOS™ PFD7 as brand-new series shifts the state-of-the-art for high density chargers/adapters as well as low-power motor drives.
Additionally, for industrial applications such as server, telecom, PC power, solar, UPS, EV-charging, and others, Infineon’s latest CoolMOS™ 7 superjunction MOSFETs with C7, G7, CFD7, P7 and S7 product families offer what you need. Choosing the CoolMOS™ high-voltage N-Channel MOSFET range of products means taking advantage of the highest efficiency and best price performance!
Infineon’s industrial- and consumer-qualified CoolMOS™ superjunction MOSFET offering is complemented by the automotive qualified series 600 V N-Channel power MOSFET CPA, 650 V MOSFET CFDA, 800V MOSFET C3A, 650 V MOSFET CFD7A, and the latest S7A CoolMOS™ automotive MOSFETs. Gain momentum in the rapidly growing on-board charger and DC-DC converter markets with our excellent performing automotive series with proven outstanding quality standards that go well beyond AEC-Q101.
Infineon's market leading high voltage N-channel power MOSFET, designed according to the superjunction principle (SJ), also includes general-purpose families conceived to fulfill consumer requirements with no compromise on proven CoolMOS™ quality and reliability. With the extended families, Infineon offers 500 V, 600 V, 650 V, 700 V and 800 V CoolMOS™ CE, 600 V, 800 V and 900 V CoolMOS™ C3, and 600 V and 700 V CoolMOS™ P7S designed to meet a high level of ease-of use in the design-in process while still being price attractive.
Infineon’s CoolMOS™ superjunction MOSFET technology is well known in the industry and is differentiated by high quality and reliability. The quality has been proven over the past years across billions of devices shipped with continuous improved DPM down to less than 0.01 DPM. As for reliability, the same performance has been proven down to less than 0.1 FIT measured across 250 million device hours.
Infineon has implemented firm and proven measures from the beginning with design-for-quality program and continuous improvement in production. There is a constant proactive collaboration among technology, design, quality, reliability, and manufacturing teams to achieve this result. This effort is above and beyond the fact that all Infineon sites are ISO/TS16949 certified.
CoolMOS™ superjunction MOSFETs
Active | Active and preferred |
|
Active | Active and preferred |
|
|