IR2110
Overview
500 V high-side and low-side gate driver IC with shutdown
EiceDRIVER™ 500 V high and low-side gate driver IC with typical 2.5 A source and 2.5 A sink currents in 14 Lead PDIP package for IGBTs and MOSFETs. Also available in 16 Lead SOIC WB.
Summary of Features
- Floating channel designed for bootstrap operation
- Fully operational to +500 V
- Fully operational to +600 V version available (IR2113)
- dV/dt immune
- Gate drive supply range from 10 to 20 V
- Undervoltage lockout for both channels
- 3.3 V logic compatible
- Separate logic supply range from 3.3 V to 20 V
- Logic and power ground + /- 5 V offset
- CMOS Schmitt-triggered inputs with pull-down
- Cycle by cycle edge-triggered shutdown logic
- Matched propagation delay for both channels
- Outputs in phase with inputs
Diagrams
Videos
Training
Support