KIT_A2G_TC375_LITE
Overview
The AURIX™ TC375 Lite Kit is now safety-certified!
The AURIX™ TC375 Lite Kit features a 32-bit TriCore™ microcontroller and supports development tools like AURIXTM Development Studioo and FreeEntryToolchain. It showcases integrated safety mechanisms (SM) and diagnostics, with Infineon's OneEye GUI enabling real-time monitoring, fault injection, and alarm management. The kit combines the TC375 Lite Kit hardware with freely available safety software, supported by Infineon's TC3xx Safety Manual, which outlines safety mechanisms to detect and mitigate systematic and random hardware failures.
Summary of Features
Power:
- on-board miniWiggler Micro-AB USB interface
- external powering 5 V…40 V (recommended 7 V...14 V)
Connectors:
- Most AURIX™ pins available on expansion connectors (X1, X2)
- Two Infineon Shield2Go connectors
- Arduino compatible connectors for 3.3 V
- mikroBUS™ connector
- Micro-USB connector
- DAP Debug connector
- CAN connector
- RJ45 connector
Others:
- CAN transceiver TLE9251VSJ from Infineon
- Low Power 10/100 Mbps Ethernet Physical Layer Transceiver DP83825I
- 1 user push-button, 3 user LEDs
- Reset push-button
- Potentiometer (10 kOhm) for variable analog input
Safety Key features
- Comprehensive Safety Mechanisms (SM): Demonstrates the implementation of various safety mechanisms and diagnostic functionalities to ensure robust system performance.
- Infineon OneEye GUI: A powerful graphical user interface that enables real-time monitoring of safety mechanisms and board status. The OneEye GUI also allows users to inject faults into the system, triggering alarms to test and validate safety responses.
- Integrated Hardware and Software: Combines the existing AURIX™ TC375 Lite Kit hardware with a freely available AURIX™ Application kit – TC3xx Safety Software project offering a complete development solution.
Safety related functions offered
- Analog Acquisition
- Digital Acquisition
- Digital Actuation
- Safe Computation
- Safe State Support
- Safe Startup
- External Communication
- Avoidance and Detection of CCF
- Coexistence of HW/SW elements
- Register monitor test
Videos
Support