CoolMOS™ CE in SOT-223 package as cost-effective drop-in replacement for DPAK
Munich, Germany – March 11, 2016 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) is growing the portfolio of CoolMOS™ CE with a SOT-223 package. For Infineon’s CoolMOS, this package offers a cost effective alternative to DPAK as well as space savings in some designs with low power dissipation. The SOT-223 package without middle pin is fully compatible with a typical DPAK footprint and can be used as a drop-in replacement for DPAK. This new package targets customer designs in LED lighting and mobile charger applications.
Low cost with easy pin to pin replacement
The new SOT-223 package addresses the need for cost reductions in price sensitive applications. This is realized with reduced package size while maintaining compatibility in footprint to the established DPAK package. The usage of a high voltage CoolMOS in a SOT-223 package allows for a direct pin to pin replacement for DPAK in most designs. Almost no thermal limitations are given when using a DPAK footprint for SOT-223.
The thermal behavior of CoolMOS in the new package was assessed in several applications. When the SOT-223 was placed on a DPAK footprint, the temperature increased by a maximum of 2-3 °C compared to DPAK. Furthermore, the SOT-223 package allows for space savings in designs that are optimized for power density, and where thermal requirements are less critical.
Product information
Infineon provides the first complete high voltage MOSFET portfolio in a SOT-223 package worldwide to reduce the overall bill of material (BOM). The CoolMOS comes in 500 V, 600 V, 650 V and 700 V in the SOT-223 package which fits to common DPAK properties. Further information on SOT-223 and the CoolMOS CE family is available at www.infineon.com/SOT-223.
Information Number
INFPMM201603-039
Press Photos
-
The new SOT-223 package for CoolMOS offers a cost effective alternative to DPAK as well as space savings in some designs with low power dissipation. It can be used as a drop-in replacement for DPAK and targets customer designs in LED lighting and mobile charger applications.SOT-223
PNG | 826 kb | 945 x 935 px