No more workarounds: The new TO-220 FullPAK Wide Creepage Package
Munich, Germany – April 26, 2016 – Infineon Technologies AG (FSE: IFX / OTCQX: IFNNY) today introduced the TO-220 FullPAK Wide Creepage package. The new package is offered for the 600 V CoolMOS™ CE, targeting a broad range of low power consumer applications. This package features an improved creepage and has been developed to meet the demanding requirements of open frame power supplies where pollution might lead to arcing failures of applications.
The TO-220 FullPAK Wide Creepage replaces frequently used workarounds to increase creepage distance such as silicon potting, the usage of sleeves, pre-bending of leads or others. Offering a better alternative to workarounds, customers profit from reduced system costs when implementing the new package.
Wide spread pins prevent failures
The TO-220 FullPAK Wide Creepage package targets open frame power supplies such as TV adapters where dust can enter the case through air vents. These dust particles can reduce the effective creepage between pins over time which may lead to high voltage arcing. The new TO-220 FullPAK Wide Creepage package comes with a pin distance of 4.25 mm instead of the prevailing 2.54 mm found in a standard TO-220 FullPAK package.
The other outer dimensions of the new package are almost identical to the TO-220 FullPAK. Additionally, the new Wide Creepage package shows all the well-known benefits of a standard FullPAK, predominantly its excellent isolation behavior as well as the assembly automation ability.
Availability
The TO-220 FullPAK Wide Creepage package is available now. For further information: www.infineon.com/TO220-FP-widecreepage.
Information Number
INFPMM201604-049
Press Photos
-
No need for workarounds such as silicon potting, the usage of sleeves, pre-bending of leads or others: Infineon’s news TO-220 FullPAK Wide Creepage package helps in reducing overall system costs.TO-220_FullPAK_Wide_Creepage
JPG | 483 kb | 1840 x 2303 px