LED drivers for 2-wheelers and 3-wheelers
High-reliability, low-power consumption ICs with state-of-the-art protection and diagnosis feature-set where needed
Infineon's extensive portfolio offers a full electronic solution tailored specifically for LED-based lamps in two- and three-wheelers. Our offering includes specialized functions for LED control, LED supply, and communication. By harnessing our cutting-edge LED driver ICs, you can unlock a multitude of advantages, including unparalleled reliability and an advanced feature set comprising state-of-the-art protection and diagnosis capabilities.
Auxiliary functions: Dimming and reverse polarity protection
Switches for PWM dimming of the LED chain:
- BSS606N
- AUIRLL024Z
Reverse polarity protection:
- IPD50P03P4L-11 (-30 V, P-Ch, 10.5 mΩ max)
Get an overview on our Infineon portfolio for 3-wheeler headlamp ICs
- LITIX™: The best LED driver IC
- LITIX™ Power: DC-DC controller and converter optimized for medium- to high-power LED operations and for general voltage supply
- LITIX™ Power Flex: DC-DC controller optimized for high-efficiency and high-power LED operation as well as for general voltage supply
- OptiMOS™ single- and dual N-channel and P-channel MOSFETs: Perfect complement to LITIX™ Power and Power Flex DC-DC LED driver controller
High-end headlamps (Class C&D) LED drive modules to focus on design and performance:
- Microcontroller for welcome functions, fading, etc.,
- More than 10 LEDs within total >35 W for a high lumen output
- Daytime running light by a dedicated LED string
- DC-DC buck-boost topology for a better load dump or cranking performance
Mid-level headlamps (Class C&D) focus on efficiency. Mileage per liter is an important selling point for the OEMs. Therefore, the focus lies on more efficient LED driver modules with synchronous DC-DC converters:
- Same lumen output as for high-end two-wheelers
- Daytime running lights may be using the same LEDs as high or low beam lights
- DC-DC buck-boost topology for a better load dump or cranking performance.
Entry-level headlamps (Class B) - electronic designs are typically based on a minimized BOM (bill of materials):
- 3-5 LEDs within total < 15 W
- Asynchronous DC-DC converters
The micro learning is an introduction to LITIX™ power devices for three-wheeler headlamp applications. It explains the three-wheeler market concept and shows the different motorcycle applications. In addition, it explains the key features of the three main segments and how the motorcycle LED headlamps work.
The microlearning shows the LITIX™ power family devices for motorcycle applications. The LITIX™ power family provides easy-to-use devices available for headlamp and the training explains why they are the best-fit solution for each of the segments
The microlearning shows the key features of only using a single DC-DC controller in order to achieve the desired light function. It also shows how to lower costs and have fewer components, among other improvements, with the same current for both LED strings. In addition, it explains how the system manages the three light functions with just two switches.
This micro learning explains how TLD509xEP is the LITIX™ solution for headlamp applications for the entry level segment of the three-wheeler market. In addition, it explains the range of topologies that fulfills the load requirements and the best-fit features for headlamp applications.
The microlearning shows how H-bridge topology improves efficiency and its key benefits. In addition, it explains how TLD5190Qx achieves the best performance.