Chassis control & safety
Discover Infineon's reliable, scalable, and energy-efficient automotive chassis solutions
Please choose a subcategory
Collapse all subcategories Expand all subcategoriesBest-in-class solutions for automotive chassis systems
Safety has long been a key topic in the automotive industry with a growing list of requirements. Today's automotive chassis systems must be highly reliable and must comply with an increasing number of ISO standards, while conforming to tight budgets. Ideally, chassis control and safety systems should be scalable, allowing integration into both entry-level and luxury cars. In addition, automotive chassis safety applications should feature a high degree of energy efficiency to reduce fuel consumption.
Besides conventional chassis control and safety systems, ADAS has become increasingly important in today's car industry. Infineon is pleased to support you in the development of all these kinds of automotive applications with its proven in-house know-how and experience.
Unlock seamless safety with our automotive chassis solutions
Infineon understands the current safety-related challenges of the automotive industry and is ready to meet them. In our broad portfolio of cost-conscious products, you will find answers for all automotive safety applications including chassis control systems. Since we are the only supplier to offer all safety products from one single source, you can be certain that all components will work together seamlessly and reliably when choosing Infineon.
Wide-ranging portfolio with state-of-the-art safety standards
The functional complexity and level of integration of real-time, safety-critical applications continues to increase. Standards such as IEC 61508 and ISO 26262 mandate more robust products and functional safety (FuSa) concepts in automotive chassis applications.
Infineon’s PRO-SIL™ trademark designates Infineon products that contain SIL-supporting (Safety Integrity Level) features. The SIL-supporting features are intended to assist the overall system design in attaining the desired SIL (according to IEC 61508) or ASIL (according to ISO 26262) level for safety systems with high efficiency. Products with the PRO-SIL™ label will help you to select Infineon products.
A simplified way to achieve desired ASIL levels in safety systems
- Broad hardware portfolio including sensors and microcontrollers, along with analog and power management ICs providing SIL-supporting features.
- An independent functional safety management organization supports ISO 26262 conform safety lifecycles.
- Safety documentation such as safety manuals and safety analysis summary reports can be provided for dedicated
- PRO-SIL™ products (NDA might be required).
- Infineon offers expert support to system integrators to achieve the required ASIL at system level.
- Infineon’s PRO-SIL™ logo guides you to our products (HW, SW, and safety documentation) with SIL-supporting features. Infineon’s activities lead to simplified integration into safety-related applications.