Legacy 32-bit MCU
Overview
Legacy 32-bit MCU subcategories
Collapse all subcategories Expand all subcategories-
32-bit TRAVEO™ T1G Arm® Cortex® Microcontroller
- Overview
- TRAVEO™ T1G S6J32MEx 3D/2D Graphic Control+Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G CY9DF56x Twin-Motor Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J311A/9/8 auto standard Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J311E/D/C/B auto standard Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J312A/9/8 Classic Cluster Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J324Cx 2D Graphic Control+Single HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J326Cx 3D/2D Graphic Control+Single HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J327Cx 2D Graphic Control+Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J328Cx 3D/2D Graphic Control+Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J32BAx 2D Graphic Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J32DAx 3D/2D Graphic Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J32xEy 2D Graphics Control with LVDS Video Output + Dual HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J331x Simple 2D Graphics + Single HyperBus Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J335x Gateway + Ethernet Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J342x auto standard Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J3360/S6J3370 Simple Graphics Arm® Cortex®-R5 MCU
- TRAVEO™ T1G S6J351C Body application Arm® Cortex®-R5 MCU
- XC166 Family
Documents
Design Support
Videos
Partners
Training
Applications
Support
Contact