AG-EASY2B-1-1
Overview
General Information
Package Material | AG |
Package Family | EASY2B |
Terminals | 1 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 48 |
Body Width (mm) | 56.7 |
Packing
Tray
Pieces/Tray | 1 |
Trays/Box | 1 |
Pieces/Tray | 15 |
Trays/Box | 1 |
Support