AG-EASY2B-3111/143-1
Overview
General Information
Package Material | AG |
Package Family | EASY2B |
Terminals | 3111/143 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 48 |
Body Width (mm) | 56.7 |
Products
Product Families
Support