C-DIP-28-800 | CERDIP-28 (51-80032)
Overview
General Information
Package Material | C |
Package Family | DIP |
Terminals | 28 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 37.008 |
Body Width (mm) | 7.62 |
Min. Terminal Pitch (mm) | 2.54 |
Diagrams
Package Dimensions
Downloads
Package
-
C-DIP-28-800_Package Outline
Share 01_00 | Aug 11, 2022 | PDF | 102 kb
Support