C-LCC-28-950 | LCC-28 Standard
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 28 |
Version | 950 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.43 |
Body Width (mm) | 11.43 |
Min. Terminal Pitch (mm) | 1.27 |
Downloads
Package
-
Package Outline -28-pin LCC w Metal Pad
Share 01_01 | Apr 23, 2020 | PDF | 46 kb
-
Package Outline -28-pin LCC
Share 01_01 | Apr 23, 2020 | PDF | 40 kb
-
LCC-28-D100818G-STEP
Share 02_00 | May 05, 2023 | PDF | 91 kb
-
LCC-28-metal-D100758G-STEP
Share 02_00 | May 05, 2023 | PDF | 74 kb
-
LCC-28-D100818G-STEP
Share 02_00 | May 05, 2023 | STP | 599 kb
-
LCC-28-metal-D100758G-STEP
Share 02_00 | May 05, 2023 | STP | 624 kb
Products
Product Families
Support