C-LCC-32-801 | CLCC-32 (51-80068)
Overview
General Information
Package Material | C |
Package Family | LCC |
Terminals | 32 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13.97 |
Body Width (mm) | 11.43 |
Min. Terminal Pitch (mm) | 1.27 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 330 |
Tubes/Box | 10 |
Downloads
Package
-
C-LCC-32-801_Package Outline_01
Share 01_00 | Mar 04, 2024 | PDF | 101 kb
Footprint
-
C-LCC-32-801_Footprint Drawing
Share 01_00 | Mar 04, 2024 | PDF | 106 kb
Support