P-SSOP-48-800 | SSOP-48 (51-85061)
Overview
General Information
Package Material | P |
Package Family | SSOP |
Terminals | 48 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.875 |
Body Width (mm) | 7.493 |
Min. Terminal Pitch (mm) | 0.635 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tube
Pieces/Tube | 1500 |
Tubes/Box | 50 |
Downloads
Package
-
P-SSOP-48-800_Package Outline_01
Share 01_00 | Feb 13, 2024 | PDF | 105 kb
Footprint
-
P-SSOP-48-800_Footprint Drawing
Share 01_00 | Dec 23, 2023 | PDF | 107 kb
Support