P-TO263-15-1
Overview
General Information
Package Material | P |
Package Family | TO263 |
Terminals | 15 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 21.6 |
Body Width (mm) | 9.25 |
Min. Terminal Pitch (mm) | 1.4 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 500 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
P-PG-TO263-15-1-PO
Share Dec 02, 2008 | EPS | 209 kb
Packing
-
cmtg9422.eps
Share Jul 24, 2007 | EPS | 220 kb
Footprint
-
hlg09223.eps
Share Jul 24, 2007 | EPS | 142 kb
Support