PG-HSOF-8-3
Overview
General Information
Package Material | PG |
Package Family | HSOF |
Terminals | 8 |
Version | 3 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 10.375 |
Body Width (mm) | 9.9 |
Min. Terminal Pitch (mm) | 1.2 |
-
PG-HSOF-8-3_Interactive 3D_01
02_00 | Jan 11, 2022 | STP | 763 kb
Packing
Tape & Reel
Pieces/Reel | 2000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-HSOF-8-3_Package Outline
02_00 | Jan 11, 2022 | PDF | 109 kb
-
Board Assembly Recommendations (Discrete Leadless)
07_00 | Dec 18, 2020 | PDF | 1.77 mb
-
PG-HSOF-8-3_Interactive 3D_01
02_00 | Jan 11, 2022 | STP | 763 kb
-
PG-HSOF-8-3_Interactive 3D
02_00 | Jan 11, 2022 | PDF | 174 kb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-HSOF-8-3_Tape and Reel_01
04_00 | Jan 11, 2022 | PDF | 102 kb
-
PG-HSOF-8-3_PDF
01_00 | Jun 18, 2019 | PDF | 102 kb
Footprint
-
PG-HSOF-8-3_Footprint Drawing
02_00 | Jan 11, 2022 | PDF | 107 kb
Products
Product Families
Support