PG-LGA-15-2
Overview
General Information
Package Material | PG |
Package Family | LGA |
Terminals | 15 |
Version | 2 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 3.8 |
Body Width (mm) | 3.1 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-LGA-15-2_Interactive 3D
Share 05_00 | Aug 17, 2023 | PDF | 75 kb
Packing
Tape & Reel
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-LGA-15-2_Interactive 3D_01
Share 05_00 | Aug 17, 2023 | STP | 318 kb
Products
Product Families
Support