PG-LGA-25-1
Overview
General Information
Package Material | PG |
Package Family | LGA |
Terminals | 25 |
Version | 1 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 2.5 |
Body Width (mm) | 2.5 |
Min. Terminal Pitch (mm) | 0.45 |
-
PG-LGA-25-1_Interactive 3D
Share 01_00 | Mar 27, 2024 | STP | 300 kb
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
PG-LGA-25-1_Interactive 3D
Share 01_00 | Mar 27, 2024 | PDF | 48 kb
-
PG-LGA-25-1_Interactive 3D
Share 01_00 | Mar 27, 2024 | STP | 300 kb
-
PG-LGA-25-1_Package Outline
Share 01_00 | Mar 27, 2024 | PDF | 106 kb
Footprint
-
PG-LGA-25-1_Footprint Drawing
Share 01_00 | Feb 22, 2024 | PDF | 127 kb
Support