PG-SOT223-4-24
Overview
General Information
Package Material | PG |
Package Family | SOT223 |
Terminals | 4 |
Version | 24 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 6.5 |
Body Width (mm) | 3.5 |
Min. Terminal Pitch (mm) | 2.3 |
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 180 |
Pieces/Reel | 4000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Products
Product Families
Support