PG-TFBGA-48-809 | FBGA-48 (001-85259)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 48 |
Version | 809 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 8.026 |
Body Width (mm) | 6.02 |
Min. Terminal Pitch (mm) | 0.75 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-TFBGA-48-809_Package Outline
Share 01_00 | Oct 14, 2023 | PDF | 110 kb
Packing
-
PG-TFBGA-48-809_Tape and Reel
Share 01_00 | Oct 14, 2023 | PDF | 106 kb
-
PG-TFBGA-48-809_Bakeable Trays
Share 01_00 | Oct 14, 2023 | PDF | 100 kb
Footprint
-
PG-TFBGA-48-809_Footprint Drawing
Share 01_00 | Oct 14, 2023 | PDF | 139 kb
Products
Product Families
Support