PG-TFBGA-60-800 | FBGA-60 (002-00193)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 60 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 9.982 |
Body Width (mm) | 17.983 |
Min. Terminal Pitch (mm) | 0.75 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tray
Pieces/Tray | 112 |
Trays/Box | 1 |
Downloads
Package
-
PG-TFBGA-60-800_Package Outline
Share 00_00 | Jul 15, 2023 | PDF | 109 kb
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
Packing
-
PG-TFBGA-60-800_Tape and Reel
Share 01_00 | Jul 15, 2023 | PDF | 111 kb
-
PG-TFBGA-60-800_Bakeable Trays
Share 01_00 | Jul 15, 2023 | PDF | 104 kb
Footprint
-
PG-TFBGA-60-800_Footprint Drawing
Share 00_00 | Jul 15, 2023 | PDF | 139 kb
Products
Product Families
Support