PG-TFBGA-64-801 | FBGA-64 (002-23668)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 64 |
Version | 801 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 13 |
Body Width (mm) | 10 |
Min. Terminal Pitch (mm) | 1 |
Diagrams
Footprint Dimensions
Package Dimensions
Downloads
Package
-
Board Assembly Recommendations (BGA)
Share 04_00 | Nov 10, 2022 | PDF | 1.12 mb
-
PG-TFBGA-64-801_Package Outline_01
Share 00_00 | Feb 21, 2024 | PDF | 112 kb
Footprint
-
PG-TFBGA-64-801_Footprint Drawing
Share 00_00 | Feb 21, 2024 | PDF | 143 kb
Support