PG-TFBGA-84-800 | FBGA-84 (002-25075)
Overview
General Information
Package Material | PG |
Package Family | TFBGA |
Terminals | 84 |
Version | 800 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 11.6 |
Body Width (mm) | 8 |
Min. Terminal Pitch (mm) | 0.8 |
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 2500 |
Reels/Box | 1 |
Downloads
Package
-
PG-TFBGA-84-800_Package Outline_01
Share 00_00 | Feb 10, 2024 | PDF | 115 kb
Footprint
-
PG-TFBGA-84-800_Footprint Drawing
Share 00_00 | Feb 07, 2024 | PDF | 162 kb
Support