PG-TO247-3-60
Overview
General Information
Package Material | PG |
Package Family | TO247 |
Terminals | 3 |
Version | 60 |
Exposed Paddle | No |
Dimensions
Body Length (mm) | 15.8 |
Body Width (mm) | 21 |
Min. Terminal Pitch (mm) | 5.44 |
-
PG-TO247-3-60_Interactive 3D
Share 10_00 | Aug 15, 2023 | PDF | 123 kb
Packing
Tube
Pieces/Tube | 240 |
Tubes/Box | 8 |
Downloads
Package
-
PG-TO247-3-60_Interactive 3D
Share 10_00 | Aug 15, 2023 | PDF | 123 kb
-
PG-TO247-3-60_Interactive 3D_01
Share 10_00 | Aug 15, 2023 | STP | 205 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Support