PG-TO263-3-1 | D2PAK
Overview
Packing
Tape & Reel
Pieces/Reel | 1000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TO263-3-1_Package Outline
01_00 | Jan 08, 2021 | PDF | 106 kb
-
PG-TO263-3-1_Interactive 3D
01_00 | Jan 08, 2021 | PDF | 135 kb
-
Board Assembly Recommendations (TO)
04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-TO263-3-1_Tape and Reel
01_00 | Jan 08, 2021 | PDF | 99 kb
Footprint
-
PG-TO263-3-1_Footprint Drawing
01_00 | Jan 08, 2021 | PDF | 102 kb
Products
Product Families
Support