PG-TO263-7-900 | D2PAK 7pin
Overview
General Information
Package Material | PG |
Package Family | TO263 |
Terminals | 7 |
Version | 900 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 9.88 |
Body Width (mm) | 9.2 |
Min. Terminal Pitch (mm) | 1.27 |
-
3D Interactive PDF Model PG-TO263-7-900
Share 01_00 | Mar 05, 2018 | PDF | 99 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 800 |
Reels/Box | 1 |
Tube
Pieces/Tube | 50 |
Tubes/Box | 1 |
Downloads
Package
-
Package Compliance Report
Share Feb 25, 2016 | PDF | 604 kb
-
3D Download PG-TO263-7-900 (STP)
Share 01_00 | Mar 14, 2018 | STP | 408 kb
-
Package Outline Dimensions PG-TO263-7-900
Share 01_00 | Mar 14, 2018 | PDF | 8 kb
-
3D Interactive PDF Model PG-TO263-7-900
Share 01_00 | Mar 05, 2018 | PDF | 99 kb
-
Board Assembly Recommendations (TO)
Share 04_00 | Oct 11, 2021 | PDF | 1.91 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
Footprint Dimensions PG-TO263-7-900
Share 01_00 | Mar 14, 2018 | PDF | 80 kb
Products
Product Families
Support