PG-TSDSO-32-1
Overview
General Information
Package Material | PG |
Package Family | TSDSO |
Terminals | 32 |
Version | 1 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 8.65 |
Body Width (mm) | 3.9 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-TSDSO-32-1_Interactive 3D
Share 01_00 | Feb 17, 2021 | PDF | 142 kb
Diagrams
Footprint Dimensions
Packing
Tape & Reel
Pieces/Reel | 3000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
PG-TSDSO-32-1_Interactive 3D
Share 01_00 | Feb 17, 2021 | PDF | 142 kb
-
PG-TSDSO-32-1_Package Outline
Share 04_00 | Mar 07, 2023 | PDF | 114 kb
-
Board Assembly Recommendations (Gullwing)
Share 05_00 | Nov 12, 2020 | PDF | 2.03 mb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Footprint
-
PG-TSDSO-32-1_Footprint Drawing
Share 03_00 | May 31, 2023 | PDF | 106 kb
Products
Product Families
Support