PG-VQFN-32-13
Overview
General Information
Package Material | PG |
Package Family | VQFN |
Terminals | 32 |
Version | 13 |
Exposed Paddle | Yes |
Dimensions
Body Length (mm) | 5 |
Body Width (mm) | 5 |
Min. Terminal Pitch (mm) | 0.5 |
-
PG-VQFN-32-13_Interactive 3D
Share 02_00 | Aug 12, 2024 | PDF | 114 kb
Diagrams
Footprint Dimensions
Package Dimensions
Packing
Tape & Reel
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Pieces/Reel | 5000 |
Reels/Box | 1 |
Reel Diameter (mm) | 330 |
Downloads
Package
-
Board Assembly Recommendations (QFN)
Share 09_00 | Jul 26, 2024 | PDF | 1.81 mb
-
PG-VQFN-32-13_Interactive 3D
Share 02_00 | Aug 12, 2024 | PDF | 114 kb
-
PG-VQFN-32-13_Interactive 3D_02
Share 02_00 | Aug 12, 2024 | STP | 807 kb
-
PG-VQFN-32-13_Package Outline
Share 02_00 | Aug 12, 2024 | PDF | 108 kb
-
Board Assembly Recommendations (General)
Share 05_00 | Sep 22, 2022 | PDF | 3.04 mb
Packing
-
PG-VQFN-32-13_PDF
Share 01_00 | Sep 18, 2019 | PDF | 101 kb
-
PG-VQFN-32-13-TP
Share Feb 16, 2011 | EPS | 221 kb
-
PG-VQFN-32-13_Tape and Reel_2
Share 01_00 | Aug 12, 2024 | PDF | 100 kb
Footprint
-
PG-VQFN-32-13_Footprint Drawing
Share 02_00 | Aug 12, 2024 | PDF | 104 kb
Products
Product Families
Support