IPT60T040S7
Overview
600 V CoolMOS™ S7T SJ MOSFET with integrated temperature sensor in TOLL (PG-HSOF-8) for an increased junction temperature sensing accuracy
The CoolMOS™ S7T with embedded temperature sensor increases junction temperature sensing accuracy and robustness while enabling easy implementation. The device is optimized for low-frequency and high-current switching applications. It is an ideal fit for solid-state relay, circuit breaker designs, and line rectification in SMPS. The temperature sensor enhances CoolMOS™ S7 features, allowing the best possible utilization of the power transistor.
Summary of Features
- High pulse current capability
- Optimized price performance
- Low-frequency switching applications
- Reduced parasitic source inductance
- Seamless diagnostics
- High current capability
- High power dissipation
- Enhanced protection
- Optimized thermal device utilization
Benefits
- Minimized conduction losses
- Increased system performances
- Allow more compact design over EMR
- Lower TCO over prolonged time
- Enabling of higher power density designs
- Reduction of external sensing elements
- Best utilization of power transistor
- 40% more accurate than discrete sensor
- 4x faster than discrete sensor solution
Potential Applications
Videos
Support