Relay Driver IC with Integrated Arm® Cortex® M0
MOTIX™ 32-bit motor control SoC solutions with integrated relay driver provide scalable motor control solutions
The MOTIX™ TLE984x product family brings together the Arm® Cortex®-M0 core and the market proven peripherals. It integrates on a single die all the necessary functions to sense, control and actuate a motor via a relay or via a PN MOSFET Half-Bridge. Produced on Infineon’s first-in-industry automotive qualified 130nm smart power technology, the Infineon MOTIX™ Embedded Power mixed-signal MCU offers an unmatched level of integration as well as system cost to performance optimization for the target application segments.
Our MOTIX™ Relay Driver ICs offer scalability in terms of flash memory sizes ranging from 36kB to 64kB with pin-compatible devices. It is specifically designed to fit to a wide range of LIN-slave motor control applications such as window lifts, wipers, sun roofs, fans and blowers to name a few. The new Infineon Embedded Power IC is supported by a complete development tool chain provided by Infineon and third party vendors. The tool chain includes compiler, debugger, evaluation board, LIN low level driver and configuration tool as well as various software code examples.
![](/export/sites/default/Community-banner_small.jpg_1667642853.jpg)
Infineon Developer Community is available 24x7 for you to connect and network with engineers across the globe. Get help from Infineon support engineers, and expert members to solve your design challenges anytime, from anywhere, in any topic, and in your preferred language.
Explore the benefits
- Extensive diagnostics and protections are embedded within the System-on-Chip
- Minimum number of external components reduce
- BOM cost
- Part placing
- Purchasing and handling
- PCB sizing
- Compatible software reduces design costs and enables cost efficient PCB thermal design
- Data processing, actuation and sensing are integrated into a System-on-Chip solution with 32 bit Arm® Cortex®-M0 processor
- PCB space saving enabled by a leadless VQFN package with 7x7mm footprint
- Reduces motor control PCB size and weight
QM-parts in Functional Safety Applications (ASIL)
MOTIX™ 32-bit motor control SoC solutions with integrated relay driver are developed as QM-parts, but nonetheless can be and are already used in a variety of motor control application that require Functional Safety (ISO26262) up to ASIL-B such as but not limited to Window Lift (ASIL-A), Sunroof (ASIL-A), Auxiliary pumps (ASIL-B) or Engine Cooling Fan (ASIL-B).
Infineon offers the following design-in support:
- FIT data information (ISO26262)
- Function/Blocks vs. Area Breakdown
If these data is required, please contact your local Infineon partner who can provide you with these information.
Together with our partners (Preferred Design Houses) we offer an optimized open market customer support for systems using our Embedded Power products. They are trained to provide application- and product-specific support.
Support Model | Properties |
Classic (Free of Charge) |
|
Premium to be agreed between customers and Preferred Design House |
|