IHV 4500 V
4.5 kV IHV IGBT modules, essential for a green future
We come across 4.5 kV IGBT modules in our everyday life, as they are used to deliver green energy via HVDC transmission lines and stabilize the grid with STATCOM; furthermore they make us and goods we need move conveniently by high speed train and locomotive. In addition 4.5 kV IHV also find their application in large medium voltage drives making them compact and move with low energy consumption.
Our IHV 4.5 kV are the reliable workhorses enabling a stable green grid and shine not only with unique features like VGE of 25 V for lowest losses, but also with highest reliability and robustness.
Our Industrial High Voltage (IHV) IGBT module in 4500 V come in two different packages:
- IHV A is offering a 10.4 kV isolation capability and the corresponding creepage and clearance distances as required by the harsher environments and a current rating range from 800 to 1500 A.
- IHV B is cost-optimized for lower demanding applications at sufficient 6.0 kV isolation with current ratings of 1200 to 1800 A.
You can choose between single switch, chopper or double diode configurations depending on the application requirements.
Related information about other products
Features | Applications |
|
Features | Applications |