Infineon Designer powered by TinaCloud

0.6-5V 3A Single Output 300-1500KHz Int. LDO Integrated PoL Solution IR3823 (Transient Analysis)

Open online SPICE simulator circuit link: IR3823_analog_12Vin_0.6-5Vo_300-1500KHz_3A_singleOut_intLDO_integrated_POL_TR_V1.TSC


3m

1,5m

6m

Over Current Protection
0: FLOAT 20 ms
1: VCC 10 ms
2: LGND 40 ms

IR3823 Synchronous Buck Regulator
12V Single Supply

The IR3823 SupIRBuck® is a 3A easy-to-use, fully integrated and highly efficient
synchronous Buck regulator intended for Point-Of-Load (POL) applications.

The IR3823 features programmable switching frequency from 300kHz to 1.5MHz,
three selectable soft-start time options, and smooth synchronization to an external
clock. The IR3823 uses voltage mode control employing a proprietary PWM
modulator, allowing high control bandwidth and fast loop response with less output
capacitors.

The other important functions include thermally compensated over current
protection, output over voltage protection and thermal shut-down, etc. The IR3823
is offered in a small 3.5mm x 3.5mm PQFN package with excellent thermal performance.

Transient Analysis - accurate
Transient Analysis - fast
Technical Assistance
Product info: IR3823M


Other circuits
Evaluation board: IRDC3823