Infineon Designer powered by TinaCloud

0.6-6V 9A Single Output 2000KHz Int. LDO Integrated PoL Solution IR3899A (Transient, AC & Efficiency Analysis)

Open online SPICE simulator circuit link: IR3899A_EVAL_3899A_12Vin_1.2_600KHz_9A_singleOut_intLDO_integrated_POL_TR_V2.3.TSC


0.6-6V 9A Single Output 2000KHz Int. LDO Integrated PoL Solution IR3899A
(Transient, AC & Efficiency Analysis)

Lparasitic_on_=0
L2_val=464n
ESR_=300u
MTC_=1m

C39_48=134.7u
NrCout=3
Lparasitic_on_=0
Cout_MLCC=44.9u
R_load1=266.93m
ESR_=300u
MTC_=1m

The IR3899A is a synchronous buck converter, providing a compact, high-performance
and flexible solution in a small 4 mm x 5 mm power QFN package.

Key features offered by the IR3899A include internal digital soft-start, precision 0.6 V
reference voltage, power good, thermal protection, programmable switching frequency,
enable input, input undervoltage lockout for proper start-up, latched off or unlatched
overvoltage protection, and pre-bias start-up.

The output overcurrent protection (OCP) function is implemented by sensing the voltage
developed across the on-resistance of the synchronous MOSFET for optimum cost and
performance, and the current limit is thermally compensated.

Product info: IR3899A
Evaluation board: EVAL_3899A_1.2VOUT
Efficiency Analysis - fast
Transient Analysis - accurate
Transient Analysis - fast
Technical Assistance

Other circuits
AC Transfer Characteristic