Infineon Designer powered by TinaCloud

12 V Automotive motor control for 3-phase motor auxiliary drives - MOTIX™ Embedded Power ICs TLE988x/TLE989x

Open online SPICE simulator circuit link: atv_12V_motor_Embedded_Power_TLE988x_9x_3PH_MOTOR.TSC


3-phase motor - 12 V Automotive motor control for auxiliary drives - MOTIX™ Embedded Power
ICs TLE988x/9x

"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient

This test bench shows a proposal for 3-phase motor bridge driver. All half-bridges are connected in a star
configuration and drive a moror emulated with RL equivalent circuit. Each MOSFET is switched on and off at a
frequency of 20 KHz and a duty cycle of 40%. Each phase of one complete PWM pulse takes 3 ms. During this time,
each half bridge is switched 20 pulses one by the other in a complete rotation.
All half-bridges are configured to operate in sequencer mode with adaptive control enabled and middle values for
registers was chosen. For more details on the registers, please consult the data sheet and user manual.

Check in F11 command model parameters emulating internal registers and corresponding range of value. All numbers are in
decimal from 0 to maximum value depending on register bit size.

The simulation takes 3.5 minutes per each ms of transient simulation with 200ns maximum time step. The maximum
time step is required to have the correct accuracy of the gate current profile.

fcp_clk=20MEG
fcp_dith_lower=95
fcp_dith_upper=64
cp_stg_auto=1
gain_sel=10
offs_sel=3
rin=1.3k
hs_i1on=31
hs_i1off=31
hs_i2on=33
hs_i2off=31
hs_i3on=35
hs_i3off=31
hs_i4on=28
hs_t1on=127
hs_t1off=127
hs_t2on=31
hs_t2off=31
hs_t3on=31
hs_t3off=31
hs_t4on=31
hs_iafon=31
hs_iafoff=31
hs_tafon=127
hs_tafoff=127
hs_t1offadddly=7
ls_i1on=31
ls_i1off=31
ls_i2on=35
ls_i2off=31
ls_i3on=39
ls_i3off=31
ls_i4on=31
ls_t1on=127
ls_t1off=127
ls_t2on=127
ls_t2off=31
ls_t3on=31
ls_t3off=31
ls_t4on=31
ls_iafon=31
ls_iafoff=31
ls_tafon=127
ls_tafoff=127
ls_t1offadddly=7
i4off=31
t4off=31
iclmpon=31
iclmpoff=31
drv_ccp_timesel=1
hb1_seqcnf=1
hb2_seqcnf=1
hb3_seqcnf=1
hb1asm_en=1
hb2asm_en=1
hb3asm_en=1

MODEL PARAMETERS
- for a more detailed description of the model parameters, please consult Table1 from model application note PDF

Application Note


Evaluation board: TLE989X EVALB_LQFP
Product info: IPZ40N04S5-3R1
Other circuits

Technical Assistance
Product info: TLE988x/TLE989x