Infineon Designer powered by TinaCloud

12 V Automotive Smart High Side Power Switch PROFET™ Load Guard BTG7050-1EPL Application circuit for Capacitive load

Open online SPICE simulator circuit link: atv_12V_smart_high_side_switch_lg_BTG7050-1EPL_capacitor_charging.TSC


12 V Automotive Smart High Side Power Switch PROFET™ Load Guard BTG7050-1EPL
Application circuit for Capacitive load

The BTG7050-1EPL, as part of the PROFET™ Load Guard family, is a smart high-side power switch,
providing protection functions and enhanced diagnostic capabilities. The product is equipped with
adjustable overcurrent limitation to offer high reliability for protecting the system: In case of a short
circuit to ground, the PCB traces, connectors, as well as loads, can be protected. Furthermore,
the BTG7050-1EPL has a capacitive load switching mode implemented to charge big capacitive loads
and to reduce current peaks during switch on of capacitors. By these features, the device addresses
different use cases for intelligent power distribution (load supply protection, wire protection and power
supply protection) and a broad range of applications.

"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient

Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
where: P=power injected in chip; T=ambient temperature


Product info: BTG7050-1EPL

Smart Switch Finder
Technical Assistance
Other circuits


Body Power Application Overview