Infineon Designer powered by TinaCloud

12 V Automotive LED synchronous H-Bridge topology with LITIX™ Power controller TLD5191ES (Input Voltage Ramping)

Open online SPICE simulator circuit link: atv_12v_LED_lighting_full-bridge_controller_TLD5191ES_VIN_RAMP.tsc


12 V Automotive LED synchronous H-Bridge topology with LITIX™ Power controller TLD5191ES
Application Circuit: Input Voltage Ramping - transient

- Change simulation time:
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient

This test bench shows how the regulator reacts to changes in the input voltage (VIN) while the circuit is in steady state.
Output current is monitored while the regulator is trying to compensate for input voltage variation below or above
the nominal output voltage. The load is fixed formed by 4 LEDs driven by 1 A average current.

Notes:
BODY_DIODE is not a real diode but a Voltage Controlled Current Source which models the threshold and ON/OFF
states resistance.
For correct functioning of the controller, the simulation maximum time step cannot exceed 150 ns. Values above this
limit affect the internal clock generation.

Model Application Note
Product info: TLD5191ES
Model Application Note

Other circuits
Technical Assistance