Infineon Designer powered by TinaCloud

Automotive Low Dropout (LDO), Low Noise Post Voltage Regulator OPTIREG™ TLS205B0EJ V50 application circuit for 5V output voltage

Open online SPICE simulator circuit link: atv_LDO_TLS205B0EJV50_application_circuit.TSC


Automotive Low Dropout, Low Noise Post Voltage Regulator TLS205B0EJ V50
Application Circuit

The TLS205B0EJ V50 is a micropower, low noise, low dropout voltage 5 V regulator. The device is capable of
supplying an output current of 500 mA with a dropout voltage of 350 mV. Designed for use in battery-powered
systems, the low quiescent current of 30 µA makes it an ideal choice.

A key feature of the TLS205B0EJ V50 is its low output noise. By adding an external 10 nF bypass capacitor output
noise values down to 42 µVRMS over a 10 Hz to 100 kHz bandwidth can be reached. The TLS205B0EJ V50 voltage
regulator is stable with output capacitors as small as 3.3 µF. Small ceramic capacitors can be used without the
series resistance required by many other linear voltage regulators.

Internal protection circuitry includes reverse battery protection, current limiting and reverse current protection. The
TLS205B0EJ V50 comes as 5.0 V fixed output voltage variant and is available in a PG-DSO-8 Exposed Pad package.

Thermal model description:
THERMAL_MODEL = 1: PG-DSO-8 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-DSO-8 1s0p, footprint
THERMAL_MODEL = 3: PG-DSO-8 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature


Product info: TLS205B0EJ V50
Voltage Regulator


Technical Assistance

Other circuits