Infineon Designer powered by TinaCloud

12 V Automotive Low dropout linear voltage regulator OPTIREG™ Linear TLS850F3TUV33 with watchdog and reset

Open online SPICE simulator circuit link: atv_LDO_TLS850F3TUV33_application_circuit.tsc


Automotive Low dropout linear voltage regulator OPTIREG™ Linear TLS850F3TUV33
with watchdog and reset

Thermal model description:
THERMAL_MODEL = 1: PG-TSON-10 1s0p 600mm2 cooling area
THERMAL_MODEL = 2: PG-TSON-10 1s0p, footprint
THERMAL_MODEL = 3: PG-TSON-10 2s2p
THERMAL_MODEL = 10: No self-heating, only TEMP value used as a temperature

The OPTIREG™ linear TLS850F3TUV33 is a high performance, low drop out, fixed output voltage regulator in a
PG-SSOP-14 package. With an input voltage range of 3 V to 42 V and very low quiescent current of only 26 µA, this
regulator is perfectly suitable for automotive systems or other supply systems connected to the battery permanently.



Voltage Regulator
Technical Assistance

Product Info: TLS850F3TUV33

Other circuits