Automotive 12 V Single Channel Smart High Side Power Switch Power PROFET™ BTS50005-1LUA
Open online SPICE simulator circuit link: atv_bp_12V_high_side_switch_BTS50005_1LUA_high_inrush_current.TSC
Automotive 12 V Single Channel Smart High Side Power Switch
Power PROFET™ BTS50005-1LUA
Change the DC duration by modifying the simulation time:
Thermal Model description:
THERMAL_MODEL=1: P=1W; T=85°C; PCB type: 1s0p 300mm2
THERMAL_MODEL=2: P=1W; T=85°C; PCB type: 1s0p 600mm2
THERMAL_MODEL=3: P=1W; T=85°C; PCB type: 1s0p footprint
THERMAL_MODEL=4: P=1W; T=85°C; PCB type: 2s2p
THERMAL_MODEL=5: P=1W; T=85°C; PCB type: Junction to package
thermal network where: P=power injected in chip; T=ambient temperature;
Set the SW_TCASE switch to ON position
"Analysis->Transient: Start - End Display"
- Double click on the green window to enter design criteria
- Click on "Run" and Simulate Transient
The device is a 0.6 mΩ single channel Smart High-Side Power Switch, embedded
in a PG-HSOF-8-5 package, providing protective functions and diagnosis. It contains
Infineon® ReverSave™ functionality. The power transistor is built by an N-channel
MOSFET with charge pump. It is specially designed to drive high current loads, for
application like heaters, glow plugs, fan and pump in the harsh automotive environment.
Other circuits
Technical Assistance
Body Power Application Overview
Smart Switch Finder