12 V Automotive Smart High Side Power Switch PROFET™+2 BTS70015-1ESP application circuit for switching resistive load
Open online SPICE simulator circuit link: atv_bp_smart_high_side_BTS70015_1ESP_application_circuit_switching_resistive_load.tsc
12 V Automotive Smart High Side Power Switch PROFET™+2 BTS70015-1ESP
application circuit for switching resistive load
Global Parameter:
THERMAL_MODEL=4
This generic test-bench is switching resistive loads and can be used as a starting
point for different configurations
The additional circuitry is inspired from Application Diagram from datasheet
Simulation model contains 4 Junction to Ambient thermal networks associated to different
types JEDEC standards and 1 junction to package thermal network that allows external heat
sink connection.
To choose a certain thermal model, change the value of THERMAL_MODEL parameter
THERMAL_MODEL=1: P=1W; T=85C; PCB type: 1s0p 600mm2
THERMAL_MODEL=2: P=1W; T=85C; PCB type: 1s0p 300mm2
THERMAL_MODEL=3: P=1W; T=85C; PCB type: footprint
THERMAL_MODEL=4: P=1W; T=85C; PCB type: 2s2p
THERMAL_MODEL=5: P=1W; T=85°C; Junction to Package - connect external heat sink
between Tcase and TAMB
The Ambient temperature of the entire chip can be set by connecting a voltage source to TAMB
input pin.
The BTS70015-1ESP is a Smart High-Side Power Switch, providing protection functions and diagnosis.
The device is integrated in SMART7 technology.
Protection Features:
• Absolute and dynamic temperature limitation with controlled restart
• Overcurrent protection (tripping) with Intelligent Restart Control
• Undervoltage shutdown
• Overvoltage protection with external components
Technical Assistance
Product info: BTS70015-1ESP
Body Power Application Overview
Other circuits