Infineon Designer powered by TinaCloud

160 V high side, low side SOI gate driver IC EiceDRIVER™ 2ED2738S01G with integrated bootstrap diode

Open online SPICE simulator circuit link: power_160VDC_high_side_and_low_side_gate_driver_2ED2738S01G.TSC


160 V high side, low side SOI gate driver IC EiceDRIVER™ 2ED2738S01G
with integrated bootstrap diode

The 2ED2738S01G is a 160 V SOI based gate driver designed for half bridge BLDC motor drive
applications. Integrated bootstrap diodes are used to power the high side supply, charging bootstrap
capacitors. Protection features include under voltage lockout on both Vcc and VB pins. The output drivers
feature a high-pulse current buffer stage designed for minimum driver cross-conduction.

Model performance :
- Static Electrical Characteristics and Dynamic Electrical Characteristics
are modeled with the typical values from the datasheet.
- Temperature effects are not modeled

The following features have been modeled :
- Switching Characteristics such as propagation delay, peak/mean currents
- Undervoltage lockout
- Bootstrap diode

Product Info: IKW40N65F5
Technical Assistance

Other circuits


Gate Driver

Product Info: 2ED2738S01G